Select a different country or region to see content for your location.
United States
07:56:57 GMT+0000 (Coordinated Universal Time)


B71921-C-2RSD-T-P4S-UL
Spindle bearing
Spindle bearing B719..-C-2RSD, adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances



Main Dimensions & Performance Data
d | 105 mm | Bore diameter |
D | 145 mm | Outside diameter |
B | 20 mm | Width |
Cr | 60.000 N | Basic dynamic load rating, radial |
C0r | 45.000 N | Basic static load rating, radial |
Cur | 4.250 N | Fatigue load limit, radial |
nG Grease | 9.000 1/min | Limiting speed for grease lubrication |
≈m | 0,82 kg | Weight |
Mounting dimensions
da | 112 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 138 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,6 mm | Maximum recess radius |
a | 26,7 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
α | 15 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Additional information
FV L | 316 N | Preload force light |
FV M | 1.040 N | Preload force medium |
FV H | 2.101 N | Preload force heavy |
KaE L | 968 N | Lift-off force light |
KaE M | 3.432 N | Lift-off force medium |
KaE H | 7.399 N | Lift-off force heavy |
ca L | 94 N/µm | Axial rigidity light |
ca M | 160 N/µm | Axial rigidity medium |
ca H | 228 N/µm | Axial rigidity heavy |
Your current product variant
Contact angle | C | Contact angle 15° |
Sealing | 2RSD | Non-contact sealed on both sides and greased “for life” |
Outer shape | Standard | |
Cage | T | Laminated fabric cage |
Tolerance class | P4S | Tolerance class P4S, FAG standard better than P4 to DIN 620 |
Arrangement bearing set | U | Single bearing |
Preload | L | Preload light |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2025-06-24 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch