Select a different country or region to see content for your location.
United States
19:06:58 GMT+0000 (Coordinated Universal Time)


B71902-C-T-P4S-UL
Spindle bearing
Spindle bearing B719..-C, adjusted, in pairs or sets, contact angle α = 15°, restricted tolerances
Replaces
B71902C.T.P4S.UL, B71902C.TPA.P4.UL
Preferred product



Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 28 mm | Outside diameter |
B | 7 mm | Width |
Cr | 5.100 N | Basic dynamic load rating, radial |
C0r | 2.030 N | Basic static load rating, radial |
Cur | 215 N | Fatigue load limit, radial |
nG Grease | 56.000 1/min | Limiting speed for grease lubrication |
nG Oil | 85.000 1/min | Limiting speed for oil lubrication |
≈m | 0,02 kg | Weight |
Mounting dimensions
da | 18 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 25,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,3 mm | Maximum recess radius |
ra1 max | 0,1 mm | Maximum recess radius |
Etk min | 19,9 mm | Minimum diameter injection pitch |
Etk max | 20,9 mm | Maximum diameter injection pitch |
Etk1 min | 19,9 mm | Minimum diameter injection pitch |
Etk1 max | 20,9 mm | Maximum diameter injection pitch |
a | 6,4 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
α | 15 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Additional information
FV L | 19 N | Preload force light |
FV M | 73 N | Preload force medium |
FV H | 153 N | Preload force heavy |
KaE L | 59 N | Lift-off force light |
KaE M | 249 N | Lift-off force medium |
KaE H | 559 N | Lift-off force heavy |
ca L | 16 N/µm | Axial rigidity light |
ca M | 31 N/µm | Axial rigidity medium |
ca H | 45 N/µm | Axial rigidity heavy |
Recently viewed products