regionSelectionBanner.message
country.us
08:07:49 GMT+0000 (Coordinated Universal Time)


B71902-C-2RSD-T-P4S-UL
Spindle bearing
Spindle bearing B719..-C-2RSD, adjusted, in pairs or sets, contact angle α = 15°, lip seals on both sides, non-contact, restricted tolerances
productDetailPage.oldDesignation
B71902C.2RSD.T.P4S.UL
product.isPreferred



Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 28 mm | Outside diameter |
B | 7 mm | Width |
Cr | 5.100 N | Basic dynamic load rating, radial |
C0r | 2.030 N | Basic static load rating, radial |
Cur | 215 N | Fatigue load limit, radial |
nG Grease | 56.000 1/min | Limiting speed for grease lubrication |
≈m | 0,02 kg | text.product.weight |
Mounting dimensions
da | 18 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 25,5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0,3 mm | Maximum recess radius |
ra1 max | 0,1 mm | Maximum recess radius |
a | 6,4 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
α | 15 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Additional information
FV L | 19 N | Preload force light |
FV M | 73 N | Preload force medium |
FV H | 153 N | Preload force heavy |
KaE L | 59 N | Lift-off force light |
KaE M | 249 N | Lift-off force medium |
KaE H | 559 N | Lift-off force heavy |
ca L | 16 N/µm | Axial rigidity light |
ca M | 31 N/µm | Axial rigidity medium |
ca H | 45 N/µm | Axial rigidity heavy |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Contact angle | C | Contact angle 15° |
Sealing | 2RSD | Non-contact sealed on both sides and greased “for life” |
Cage | T | Laminated fabric cage |
Tolerance class | P4S | Tolerance class P4S, FAG standard better than P4 to DIN 620 |
Arrangement bearing set | U | Single bearing |
Preload | L | Preload light |
productDetailsPage.characteristics
Operating conditions for bearing B71902-C-2RSD-T-P4S-UL
In work for B71902-C-2RSD-T-P4S-UL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.languages.option.all

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2025-06-24 | Katalog | SP 1 | Deutsch
Hochgenauigkeitslager

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2025-06-24 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch