Select a different country or region to see content for your location.
United States
19:55:44 GMT+0000 (Coordinated Universal Time)


NN3080-AS-K-M-SP
Cylindrical roller bearing
Super precision cylindrical roller bearings NN30..-AS-K-M-SP, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage



Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 600 mm | Outside diameter |
B | 148 mm | Width |
Cr | 2.150.000 N | Basic dynamic load rating, radial |
C0r | 4.450.000 N | Basic static load rating, radial |
Cur | 445.000 N | Fatigue load limit, radial |
nG Grease | 1.260 1/min | Limiting speed for grease lubrication |
nG Oil | 1.480 1/min | Limiting speed for oil lubrication |
≈m | 141,08 kg | Weight |
Mounting dimensions
da | 459 mm | Diameter shaft shoulder |
h12 | Diameter shaft shoulder tolerance | |
Da | 560 mm | Diameter of housing shoulder |
H12 | Shoulder diameter outer ring clearance | |
ra1 max | 4 mm | Maximum recess radius |
Dimensions
r1 min | 5 mm | Minimum chamfer dimension |
E | 549 mm | Raceway diameter outer ring |
ns | 17,7 mm | Width of lubricating groove |
ds | 9,5 mm | Diameter lubrication hole |
s | 9,5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | M | Brass Cage |
Tolerance class | SP | Tolerance class SP |
Bore type | K | Tapered, taper 1:12 |
Change mark | A | Internal Variant A |
Radial internal clearance | C1 (Group 1) | Internal clearance smaller than C2 |
Number of rolling element rows | 2 | Double-row design |
Characteristics
Recently viewed products