Select a different country or region to see content for your location.
United States
15:47:28 GMT+0000 (Coordinated Universal Time)


N1030-K-M1-SP
Cylindrical roller bearing
Super precision cylindrical roller bearings N10..-K-M1-SP, non-locating bearing, with tapered bore, taper 1:12, separable, with cage



Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 225 mm | Outside diameter |
B | 35 mm | Width |
Cr | 210.000 N | Basic dynamic load rating, radial |
C0r | 310.000 N | Basic static load rating, radial |
Cur | 38.500 N | Fatigue load limit, radial |
nG Grease | 4.250 1/min | Limiting speed for grease lubrication |
nG Oil | 5.000 1/min | Limiting speed for oil lubrication |
≈m | 4,68 kg | Weight |
Mounting dimensions
da | 169,5 mm | Diameter shaft shoulder |
h12 | Diameter shaft shoulder tolerance | |
Da | 207,8 mm | Diameter of housing shoulder |
H12 | Diameter of housing shoulder tolerance | |
Etk 1 nom | 201 mm | Injection pitch diameter min |
ra1 max | 1,5 mm | Maximum recess radius |
Dimensions
r1 min | 1,5 mm | Minimum chamfer dimension |
s1 | 4,4 mm | Axial displacement |
s2 | 4,4 mm | Axial displacement |
E | 205,5 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | M1 | Two Piece Brass Cage Roller Guided |
Tolerance class | SP | Tolerance class SP |
Bore type | K | Tapered, taper 1:12 |
Radial internal clearance | C1 (Group 1) | Internal clearance smaller than C2 |
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch