Select a different country or region to see content for your location.
United States
02:47:27 GMT+0000 (Coordinated Universal Time)



N1016-D-K-TVP-SP-XL
Cylindrical roller bearing
Super precision cylindrical roller bearings N10..-D-K-TVP-SP, non-locating bearing, with tapered bore, taper 1:12, separable, with cage
Preferred product



Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 125 mm | Outside diameter |
B | 22 mm | Width |
Cr | 81.000 N | Basic dynamic load rating, radial |
C0r | 91.000 N | Basic static load rating, radial |
Cur | 13.900 N | Fatigue load limit, radial |
nG Grease | 9.000 1/min | Limiting speed for grease lubrication |
nG Oil | 10.600 1/min | Limiting speed for oil lubrication |
≈m | 0,879 kg | Weight |
Mounting dimensions
da | 93 mm | Diameter shaft shoulder |
h12 | Diameter shaft shoulder tolerance | |
Da | 114,4 mm | Diameter of housing shoulder |
H12 | Diameter of housing shoulder tolerance | |
Etk 1 nom | 111,4 mm | Injection pitch diameter min |
ra1 max | 1 mm | Maximum recess radius |
Dimensions
r1 min | 1 mm | Minimum chamfer dimension |
s1 | 4,1 mm | Axial displacement |
s2 | 4,1 mm | Axial displacement |
E | 113 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Käfig | TVP | Kunststoffkäfig |
Toleranzklasse | SP | Toleranzklasse SP |
Bohrungsausführung | K | Konisch, 1:12 |
Änderungskennzeichen | D | Interne Variante D |
Radialluft | C1 (Gruppe 1) | Lagerluft kleiner als C2 |
Anzahl Wälzkörper-Reihen | 1 | Einreihig |
Characteristics