Select a different country or region to see content for your location.
United States
09:35:54 GMT+0000 (Coordinated Universal Time)


HCN1012-D-K-PVPA1-SP-XL
Cylindrical roller bearing
Super precision cylindrical roller bearings HCN10..-D-K-PVPA1-SP-XL, Non-locating bearing, with tapered bore, taper 1:12, separable, with cage, with ceramic rollers
Preferred product



Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 95 mm | Outside diameter |
B | 18 mm | Width |
Cr | 47.500 N | Basic dynamic load rating, radial |
C0r | 46.000 N | Basic static load rating, radial |
Cur | 6.600 N | Fatigue load limit, radial |
nG Grease | 20.900 1/min | Limiting speed for grease lubrication |
nG Oil | 24.600 1/min | Limiting speed for oil lubrication |
≈m | 364 g | Weight |
Mounting dimensions
da | 70,1 mm | Diameter shaft shoulder |
h12 | Diameter shaft shoulder tolerance | |
Da | 87,3 mm | Diameter of housing shoulder |
H12 | Diameter of housing shoulder tolerance | |
Etk 1 nom | 83,5 mm | Injection pitch diameter min |
Etk 2 nom | 74,5 mm | Injection pitch diameter nom |
ra1 max | 1 mm | Maximum recess radius |
Dimensions
r1 min | 1 mm | Minimum chamfer dimension |
s1 | 1,6 mm | Axial displacement |
s2 | 3,4 mm | Axial displacement |
E | 86,1 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | PVPA1 | PEEK-cage |
Tolerance class | SP | Tolerance class SP |
Bore type | K | Tapered, taper 1:12 |
Change mark | D | Internal Variant D |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2025-06-24 | Katalog | SP 1 | Englisch
Super Precision Bearings

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products