Select a different country or region to see content for your location.
United States
06:52:41 GMT+0000 (Coordinated Universal Time)


YRTSM260
Axial/radial roller bearing
Axial/radial bearings, double direction, screw mounting, for higher speeds, with integrated angular measuring system


Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,018 mm | Bore diameter lower tolerance | |
D | 385 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,02 mm | Outside diameter lower tolerance | |
H | 55 mm | Height |
Cr | 110.000 N | Basic dynamic load rating, radial |
C0r | 305.000 N | Basic static load rating, radial |
Ca | 173.000 N | Basic dynamic load rating, axial |
C0a | 1.050.000 N | Basic static load rating, axial |
nG | 910 1/min | Limiting speed |
≈m | 17,514 kg | Weight |
Mounting dimensions
J | 280 mm | Pitch circle diameter fixing holes in inner ring |
J1 | 365 mm | Pitch circle diameter fixing holes in outer ring |
d1 | 9,3 mm | Fixing holes diameter inner ring |
d2 | 15 mm | Counterbore diameter of fixing holes |
a | 8,2 mm | Counterbore depth of fixing holes |
34 | Quantity of fixing holes inner ring | |
d3 | 9,3 mm | Fixing holes diameter outer ring |
33 | Quantity of fixing holes outer ring | |
n | 36 | Pitch quantity |
t | 10 ° | Pitch separation angle |
G | M12 | Threaded extraction hole |
3 | Quantity of threaded extraction hole | |
MA | 34 Nm | Screw tightening torque |
2 | Quantity of retaining screws | |
t1 | 6 µm | Axial and radial runout, measurement standard; Measured on mounted bearing, with ideal adjacent construction. |
Dimensions
H1 | 36,5 mm | Height contact face outer ring |
0,05 mm | Height contact face outerring H1 upper tolerance | |
-0,07 mm | Height contact face outerring H1 lower tolerance | |
H2 | 18,5 mm | Height contact face outer ring |
HM | 13,5 mm | Height shaft washer |
D1 max | 347 mm | Maximum diameter inner ring |
DM | 343,69 mm | Diameter of dimensional scale on shaft locating washer |
C | 18 mm | Width of outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 5.400 N/µm | Axial rigidity of bearing position |
crL | 1.600 N/µm | Radial rigidity of bearing position |
ckL | 67.000 Nm/mrad | Tilting rigidity of bearing position |
caL | 16.800 N/µm | Axial rigidity of rolling element set |
crL | 5.800 N/µm | Radial rigidity of rolling element set |
ckL | 201.000 Nm/mrad | Tilting rigidity of rolling element set |
Mm | 1.422 kg*cm2 | Mass moment of inertia for rotating outer ring |
Mm | 2.074 kg*cm2 | Mass moment of inertia for rotating inner ring |
Downloads:
Characteristics


All
English

2007-09-1 | Anleitung (Montage, Betrieb) | MON 18 | Englisch
Axial/radial bearings with integral angular measuring system

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2025-05-7 | Technische Produktinformation | TPI 120 | Englisch
High Precision Bearings for Combined Loads

2021-09-13 | Anleitung (Montage, Betrieb) | MON 100 | Englisch
High Precision Bearings for Combined Loads

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Mounting machine tool bearing | Englisch
Mounting of rolling bearings - Mounting of machine tool bearing arrangements

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Englisch
Rotary table bearings YRT, RTC, ZKLDF, ZKXDF

2007-03-29 | Anleitung (Montage, Betrieb) | MON 36 | Englisch
Series YRTSM and YRTM

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch