Select a different country or region to see content for your location.
United States
22:24:24 GMT+0000 (Coordinated Universal Time)


YRTS650
Axial/radial roller bearing
Axial/radial bearings YRTS, double direction, for screw mounting, for higher speeds



Main Dimensions & Performance Data
d | 650 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,038 mm | Bore diameter lower tolerance | |
D | 870 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,05 mm | Outside diameter lower tolerance | |
H | 122 mm | Height |
Cr | 480.000 N | Basic dynamic load rating, radial |
C0r | 1.390.000 N | Basic static load rating, radial |
Ca | 980.000 N | Basic dynamic load rating, axial |
C0a | 6.500.000 N | Basic static load rating, axial |
nG | 300 1/min | Limiting speed |
MR | 42 Nm | Bearing friction torque at 5 1/min |
≈m | 161,035 kg | Weight |
Mounting dimensions
J | 680 mm | Pitch circle diameter fixing holes in inner ring |
J1 | 830 mm | Pitch circle diameter fixing holes in outer ring |
d1 | 14 mm | Fixing holes diameter inner ring |
d2 | 20 mm | Counterbore diameter of fixing holes |
a | 13 mm | Counterbore depth of fixing holes |
46 | Quantity of fixing holes inner ring | |
d3 | 14 mm | Fixing holes diameter outer ring |
42 | Quantity of fixing holes outer ring | |
n | 48 | Pitch quantity |
t | 7,5 ° | Pitch separation angle |
G | M12 | Threaded extraction hole |
6 | Quantity of threaded extraction hole | |
MA | 116 Nm | Screw tightening torque |
t1 | 10 µm | Axial and radial runout, measurement standard; Measured on mounted bearing, with ideal adjacent construction. |
Dimensions
H1 | 78 mm | Height contact face outer ring |
0,11 mm | Height contact face outerring H1 upper tolerance | |
-0,11 mm | Height contact face outerring H1 lower tolerance | |
H2 | 44 mm | Height contact face outer ring |
D1 max | 800 mm | Maximum diameter inner ring |
C | 34 mm | Width of outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 12.100 N/µm | Axial rigidity of bearing position |
crL | 7.800 N/µm | Radial rigidity of bearing position |
ckL | 975.000 Nm/mrad | Tilting rigidity of bearing position |
caL | 42.850 N/µm | Axial rigidity of rolling element set |
crL | 12.500 N/µm | Radial rigidity of rolling element set |
ckL | 3.333.000 Nm/mrad | Tilting rigidity of rolling element set |
Downloads:
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2025-05-7 | Technische Produktinformation | TPI 120 | Englisch
High Precision Bearings for Combined Loads

2021-09-13 | Anleitung (Montage, Betrieb) | MON 100 | Englisch
High Precision Bearings for Combined Loads

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Mounting machine tool bearing | Englisch
Mounting of rolling bearings - Mounting of machine tool bearing arrangements

2017-09-12 | Anleitung (Montage, Betrieb) | MON 83 | Englisch
Rotary table bearings YRT, RTC, ZKLDF, ZKXDF

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch