Select a different country or region to see content for your location.
United States
11:03:46 GMT+0000 (Coordinated Universal Time)


YRTCMI260-XL
Axial/radial roller bearing
Axial / radial roller bearing. Double direction, screw mounting, with integrated incremental angle measuring ring





Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,018 mm | Bore diameter lower tolerance | |
D | 385 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,02 mm | Outside diameter lower tolerance | |
H | 57,5 mm | Height |
Cr | 140.000 N | Basic dynamic load rating, radial |
C0r | 355.000 N | Basic static load rating, radial |
Ca | 168.000 N | Basic dynamic load rating, axial |
C0a | 1.090.000 N | Basic static load rating, axial |
nG | 300 1/min | Limiting speed |
MR | 9 Nm | Bearing friction torque at 5 1/min |
≈m | 18,6 kg | Weight |
Mounting dimensions
J | 280 mm | Pitch circle diameter fixing holes in inner ring |
J1 | 365 mm | Pitch circle diameter fixing holes in outer ring |
d1 | 9,3 mm | Fixing holes diameter inner ring |
d2 | 15 mm | Counterbore diameter of fixing holes |
a | 8,2 mm | Counterbore depth of fixing holes |
34 | Quantity of fixing holes inner ring | |
d3 | 9,3 mm | Fixing holes diameter outer ring |
33 | Quantity of fixing holes outer ring | |
n | 36 | Pitch quantity |
t | 10 ° | Pitch separation angle |
G | M12 | Threaded extraction hole |
3 | Quantity of threaded extraction hole | |
MA | 34 Nm | Screw tightening torque |
2 | Quantity of retaining screws | |
t1 | 6 µm | Axial and radial runout, measurement standard; Measured on mounted bearing, with ideal adjacent construction. |
Dimensions
H1 | 36,5 mm | Height contact face outer ring |
0,04 mm | Height contact face outerring H1 upper tolerance | |
-0,04 mm | Height contact face outerring H1 lower tolerance | |
H2 | 21 mm | Height contact face outer ring |
0,03 mm | Height contact face outerring H2 upper tolerance | |
-0,03 mm | Height contact face outerring H2 lower tolerance | |
D1 max | 347 mm | Maximum diameter inner ring |
C | 18 mm | Width of outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 6.900 N/µm | Axial rigidity of bearing position |
crL | 5.300 N/µm | Radial rigidity of bearing position |
ckL | 104.000 Nm/mrad | Tilting rigidity of bearing position |
caL | 19.000 N/µm | Axial rigidity of rolling element set |
crL | 8.100 N/µm | Radial rigidity of rolling element set |
ckL | 265.000 Nm/mrad | Tilting rigidity of rolling element set |
Downloads:
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2025-05-7 | Technische Produktinformation | TPI 120 | Englisch
High Precision Bearings for Combined Loads

2021-09-13 | Anleitung (Montage, Betrieb) | MON 100 | Englisch
High Precision Bearings for Combined Loads

2022-09-15 | Datenblatt | PDB 63 | Englisch