Select a different country or region to see content for your location.
United States
23:17:22 GMT+0000 (Coordinated Universal Time)

YRTA580
Axial/radial roller bearing
Axial/radial bearings, double direction, for screw mounting, for Automation applications
Frequently bought together


Main Dimensions & Performance Data
d | 580 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,04 mm | Bore diameter lower tolerance | |
D | 750 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,045 mm | Outside diameter lower tolerance | |
H | 90 mm | Height |
Cr | 116.000 N | Basic dynamic load rating, radial |
C0r | 720.000 N | Basic static load rating, radial |
Ca | 510.000 N | Basic dynamic load rating, axial |
C0a | 4.450.000 N | Basic static load rating, axial |
nG | 60 1/min | Limiting speed |
MR | 90 Nm | Bearing friction torque at 5 1/min |
Mounting dimensions
D2 | 628 mm | Diameter of recess for fixing holes |
J | 610 mm | Pitch circle diameter fixing holes in inner ring |
J1 | 720 mm | Pitch circle diameter fixing holes in outer ring |
d1 | 11,4 mm | Fixing holes diameter inner ring |
a | 11 mm | Counterbore depth of fixing holes |
46 | Quantity of fixing holes inner ring | |
d3 | 11,4 mm | Fixing holes diameter outer ring |
42 | Quantity of fixing holes outer ring | |
n | 48 | Pitch quantity |
t | 7,5 ° | Pitch separation angle |
G | M12 | Threaded extraction hole |
6 | Quantity of threaded extraction hole | |
MA | 68 Nm | Screw tightening torque |
t1 | 10 µm | Axial and radial runout, measurement standard; Measured on mounted bearing, with ideal adjacent construction. |
Dimensions
H1 | 60 mm | Height contact face outer ring |
0,25 mm | Height contact face outerring H1 upper tolerance | |
-0,25 mm | Height contact face outerring H1 lower tolerance | |
H2 | 30 mm | Height contact face outer ring |
D1 max | 700 mm | Maximum diameter inner ring |
C | 30 mm | Width of outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 11.900 N/µm | Axial rigidity of bearing position |
crL | 2.900 N/µm | Radial rigidity of bearing position |
ckL | 735.000 Nm/mrad | Tilting rigidity of bearing position |
caL | 41.800 N/µm | Axial rigidity of rolling element set |
crL | 37.500 N/µm | Radial rigidity of rolling element set |
ckL | 2.570.000 Nm/mrad | Tilting rigidity of rolling element set |
Downloads:
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.