Select a different country or region to see content for your location.
United States
07:53:37 GMT+0000 (Coordinated Universal Time)

YRTA325
Axial/radial roller bearing
Axial/radial bearings, double direction, for screw mounting, for Automation applications


Main Dimensions & Performance Data
d | 325 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,03 mm | Bore diameter lower tolerance | |
D | 450 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,033 mm | Outside diameter lower tolerance | |
H | 60 mm | Height |
Cr | 46.000 N | Basic dynamic load rating, radial |
C0r | 255.000 N | Basic static load rating, radial |
Ca | 219.000 N | Basic dynamic load rating, axial |
C0a | 1.900.000 N | Basic static load rating, axial |
nG | 110 1/min | Limiting speed |
MR | 24 Nm | Bearing friction torque at 5 1/min |
Mounting dimensions
D2 | 357,8 mm | Diameter of recess for fixing holes |
J | 342 mm | Pitch circle diameter fixing holes in inner ring |
J1 | 430 mm | Pitch circle diameter fixing holes in outer ring |
d1 | 9,3 mm | Fixing holes diameter inner ring |
a | 8,2 mm | Counterbore depth of fixing holes |
34 | Quantity of fixing holes inner ring | |
d3 | 9,3 mm | Fixing holes diameter outer ring |
33 | Quantity of fixing holes outer ring | |
n | 36 | Pitch quantity |
t | 10 ° | Pitch separation angle |
G | M12 | Threaded extraction hole |
3 | Quantity of threaded extraction hole | |
MA | 34 Nm | Screw tightening torque |
t1 | 8 µm | Axial and radial runout, measurement standard; Measured on mounted bearing, with ideal adjacent construction. |
Dimensions
H1 | 40 mm | Height contact face outer ring |
0,05 mm | Height contact face outerring H1 upper tolerance | |
-0,05 mm | Height contact face outerring H1 lower tolerance | |
H2 | 20 mm | Height contact face outer ring |
D1 max | 415 mm | Maximum diameter inner ring |
C | 20 mm | Width of outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 7.100 N/µm | Axial rigidity of bearing position |
crL | 6.300 N/µm | Radial rigidity of bearing position |
ckL | 159.000 Nm/mrad | Tilting rigidity of bearing position |
caL | 33.000 N/µm | Axial rigidity of rolling element set |
crL | 20.000 N/µm | Radial rigidity of rolling element set |
ckL | 575.000 Nm/mrad | Tilting rigidity of rolling element set |
Downloads:
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products