Select a different country or region to see content for your location.
United States
23:05:30 GMT+0000 (Coordinated Universal Time)

YRTA200
Axial/radial roller bearing
Axial/radial bearings, double direction, for screw mounting, for Automation applications
Frequently bought together


Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,022 mm | Bore diameter lower tolerance | |
D | 300 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,025 mm | Outside diameter lower tolerance | |
H | 45 mm | Height |
Cr | 28.000 N | Basic dynamic load rating, radial |
C0r | 115.000 N | Basic static load rating, radial |
Ca | 130.000 N | Basic dynamic load rating, axial |
C0a | 850.000 N | Basic static load rating, axial |
nG | 170 1/min | Limiting speed |
MR | 11 Nm | Bearing friction torque at 5 1/min |
Mounting dimensions
D2 | 226,6 mm | Diameter of recess for fixing holes |
J | 215 mm | Pitch circle diameter fixing holes in inner ring |
J1 | 285 mm | Pitch circle diameter fixing holes in outer ring |
d1 | 7 mm | Fixing holes diameter inner ring |
a | 6,2 mm | Counterbore depth of fixing holes |
46 | Quantity of fixing holes inner ring | |
d3 | 7 mm | Fixing holes diameter outer ring |
45 | Quantity of fixing holes outer ring | |
n | 48 | Pitch quantity |
t | 7,5 ° | Pitch separation angle |
G | M8 | Threaded extraction hole |
3 | Quantity of threaded extraction hole | |
MA | 14 Nm | Screw tightening torque |
t1 | 6 µm | Axial and radial runout, measurement standard; Measured on mounted bearing, with ideal adjacent construction. |
Dimensions
H1 | 30 mm | Height contact face outer ring |
0,03 mm | Height contact face outerring H1 upper tolerance | |
-0,03 mm | Height contact face outerring H1 lower tolerance | |
H2 | 15 mm | Height contact face outer ring |
D1 max | 274 mm | Maximum diameter inner ring |
C | 15 mm | Width of outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 4.900 N/µm | Axial rigidity of bearing position |
crL | 4.100 N/µm | Radial rigidity of bearing position |
ckL | 40.000 Nm/mrad | Tilting rigidity of bearing position |
caL | 15.500 N/µm | Axial rigidity of rolling element set |
crL | 10.000 N/µm | Radial rigidity of rolling element set |
ckL | 122.000 Nm/mrad | Tilting rigidity of rolling element set |
Downloads:
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.