Select a different country or region to see content for your location.
United States
07:09:39 GMT+0000 (Coordinated Universal Time)


ZARN75155-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN, double direction
Preferred product



Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 155 mm | Outside diameter |
H | 100 mm | Hight |
Ca | 290.000 N | Basic dynamic load rating, axial |
C0a | 890.000 N | Basic static load rating, axial |
Cr | 81.000 N | Basic dynamic load rating, radial |
C0r | 132.000 N | Basic static load rating, radial |
Cua | 85.000 N | Fatigue load limit, axial |
Cur | 19.100 N | Fatigue load limit, radial |
nG Oil | 2.100 1/min | Limiting speed for oil lubrication |
nG Grease | 700 1/min | Limiting speed for grease lubrication |
MRL | 8 Nm | Bearing friction torque |
≈m | 7,666 kg | Weight |
Mounting dimensions
Da max | 136 mm | Maximum diameter of housing shoulder |
da min | 113 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 65 mm | Height outer ring over wave washer |
C | 30 mm | Width, outer ring |
D1 | 135 mm | Rip diameter shaft washer |
B | 21 mm | Width, inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 6.600 N/µm | Rigidity axial |
ckL | 8.500 Nm/mrad | Tilting stiffness |
Mm | 149 kg*cm2 | Mass moment of inertia |
2 µm | Axial runout | |
radial | ZMA75/125 | Recommended INA precision locknut for radial locking (not included) |
axial | AM75 | Recommended INA precision locknut for axial locking (not included) |
MA | 580 Nm | Tightening torque nut |
72.971 N | Preload force axial |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Characteristics


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2005-10-12 | Technische Produktinformation | TPI 100 | Englisch
Bearings for screw drives

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch