Select a different country or region to see content for your location.
United States
08:01:58 GMT+0000 (Coordinated Universal Time)


ZARN45105-L-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN..-L, double direction, long shaft locating washer
Preferred product
Product information



Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 105 mm | Outside diameter |
H | 103 mm | Hight |
Ca | 154.000 N | Basic dynamic load rating, axial |
C0a | 405.000 N | Basic static load rating, axial |
Cr | 40.000 N | Basic dynamic load rating, radial |
C0r | 82.000 N | Basic static load rating, radial |
Cua | 37.500 N | Fatigue load limit, axial |
Cur | 11.500 N | Fatigue load limit, radial |
nG Oil | 3.300 1/min | Limiting speed for oil lubrication |
nG Grease | 1.150 1/min | Limiting speed for grease lubrication |
MRL | 3,5 Nm | Bearing friction torque |
≈m | 3,407 kg | Weight |
Mounting dimensions
Da max | 91 mm | Maximum diameter of housing shoulder |
da min | 68 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 74,5 mm | Height outer ring over wave washer |
C | 25 mm | Width, outer ring |
D1 | 90 mm | Rip diameter shaft washer |
D2 | 70 mm | Heeldiameter wave washer long |
D3 | 88 mm | Outside diameter wave washer long |
B | 17,5 mm | Width, inner ring |
B1 | 38,5 mm | Width wave washer long |
B2 | 18 mm | Width heel wave washer long |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 4.000 N/µm | Rigidity axial |
ckL | 2.100 Nm/mrad | Tilting stiffness |
Mm | 28,1 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA45/85 | Recommended INA precision locknut for radial locking (not included) |
axial | AM45 | Recommended INA precision locknut for axial locking (not included) |
MA | 150 Nm | Tightening torque nut |
33.549 N | Required locknut force | |
70X90X10 | Rotary shaft seal to DIN 3760 (not included) |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Locating Feature , bearing outer ring | L | Stepped shaft locating washer extended on one side |
Characteristics