Select a different country or region to see content for your location.
United States
19:21:48 GMT+0000 (Coordinated Universal Time)


ZARN4090-L-TV
Needle roller/axial cylindrical roller bearing
Needle roller/axial cylindrical roller bearings ZARN..-L, double direction, long shaft locating washer
Preferred product



Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 90 mm | Outside diameter |
H | 93 mm | Hight |
Ca | 117.000 N | Basic dynamic load rating, axial |
C0a | 315.000 N | Basic static load rating, axial |
Cr | 38.000 N | Basic dynamic load rating, radial |
C0r | 74.000 N | Basic static load rating, radial |
Cua | 27.000 N | Fatigue load limit, axial |
Cur | 10.400 N | Fatigue load limit, radial |
nG Oil | 3.700 1/min | Limiting speed for oil lubrication |
nG Grease | 1.200 1/min | Limiting speed for grease lubrication |
MRL | 2,5 Nm | Bearing friction torque |
≈m | 2,353 kg | Weight |
Mounting dimensions
Da max | 79 mm | Maximum diameter of housing shoulder |
da min | 58 mm | Minimum diameter shaft shoulder |
Dimensions
H1 | 68 mm | Height outer ring over wave washer |
C | 25 mm | Width, outer ring |
D1 | 78 mm | Rip diameter shaft washer |
D2 | 60 mm | Heeldiameter wave washer long |
D3 | 78 mm | Outside diameter wave washer long |
B | 16 mm | Width, inner ring |
B1 | 34 mm | Width wave washer long |
B2 | 14 mm | Width heel wave washer long |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 3.800 N/µm | Rigidity axial |
ckL | 1.800 Nm/mrad | Tilting stiffness |
Mm | 15,5 kg*cm2 | Mass moment of inertia |
1 µm | Axial runout | |
radial | ZMA40/75 | Recommended INA precision locknut for radial locking (not included) |
axial | AM40 | Recommended INA precision locknut for axial locking (not included) |
MA | 120 Nm | Tightening torque nut |
29.834 N | Required locknut force | |
60X80X8 | Rotary shaft seal to DIN 3760 (not included) |
Downloads:
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Locating Feature , bearing outer ring | L | Stepped shaft locating washer extended on one side |
Characteristics


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2005-10-12 | Technische Produktinformation | TPI 100 | Englisch
Bearings for screw drives

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch