Select a different country or region to see content for your location.
United States
19:52:23 GMT+0000 (Coordinated Universal Time)



ZKLN5090-2RS-XL
Axial angular contact ball bearing
Axial angular contact ball bearing ZKLN..-2RS-XL, double direction, no screw mounting
Replaces
ZKLN 5090.2RS, ZKLN5090-2RS
Preferred product



Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,005 mm | Bore diameter lower tolerance | |
D | 90 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,01 mm | Outside diameter lower tolerance | |
B | 34 mm | Width |
0 mm | Width upper tolerance | |
-0,25 mm | Width lower tolerance | |
Ca | 51.000 N | Basic dynamic load rating, axial |
C0a | 126.000 N | Basic static load rating, axial |
Cua | 7.700 N | Fatigue load limit, axial |
nG Grease | 3.200 1/min | Limiting speed for grease lubrication |
nϑ | 1.500 1/min | Thermally safe operating speed |
MR | 0,9 Nm | Bearing frictional torque |
≈m | 0,917 kg | Weight |
Mounting dimensions
Da max | 82 mm | Maximum diameter of housing |
da min | 63 mm | Minimum diameter shaft |
Dimensions
d1 | 72 mm | Rib diameter inner ring |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
caL | 1.250 N/µm | Rigidity axial |
ckL | 1.000 Nm/mrad | Tilting rigidity |
Mm | 5,24 kg*cm2 | Mass moment of inertia |
2,5 µm | Axial runout | |
ZM50 | Recommended INA precision locknut for radial locking | |
AM50 | Recommended INA precision locknut for axial locking | |
MA | 85 Nm | Tightening torque for the recommended INA precision locknut |
16.280 N | Required locknut force axial |