Select a different country or region to see content for your location.
United States
01:48:18 GMT+0000 (Coordinated Universal Time)


DKLFA2080-2RS
Axial angular contact ball bearing
Angular contact ball bearing units DKLFA..-2RS, double direction, for screw mounting, lip seals on both sides, with flattened flange
Preferred product






Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,01 mm | Bore diameter lower tolerance | |
D | 52 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,013 mm | Outside diameter lower tolerance | |
B | 35 mm | Width |
0 mm | Width upper tolerance | |
-0,25 mm | Width lower tolerance | |
Ca | 44.500 N | Basic dynamic load rating, axial HL |
Ca | 26.000 N | Basic dynamic load rating, axial |
C0a | 110.000 N | Basic static load rating, axial HL |
C0a | 47.000 N | Basic static load rating, axial |
Cua | 2.800 N | Fatigue load limit, axial HL |
Cua | 2.070 N | Fatigue load limit, axial |
nG Grease | 5.000 1/min | Limiting speed for grease lubrication |
nϑ | 2.200 1/min | Thermally permissible speed |
≈m | 0,683 kg | Weight |
Mounting dimensions
da min | 25 mm | Minimum diameter shaft shoulder |
da max | 43 mm | Maximum diameter of shaft shoulder |
M6 | Fixing scresw DIN EN ISO 4762 10.9 (not included) | |
n | 4 | Number of screws |
Dimensions
d1 | 34,5 mm | Rib diameter inner ring |
D1 | 80 mm | Flange diameter |
rmin | 0,3 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension 1 |
B1 | 19 mm | Thickness of flange |
d2 | 6,8 mm | Fixing boring diameter |
J | 63 mm | Pitch circle diameter (holes) |
A | 62 mm | Flange width |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MRL | 0,45 Nm | Bearing friction torque |
caL | 750 N/µm | Rigidity axial |
caL | 1.100 N/µm | Rigidity axial (HL) |
ckL | 260 Nm/mrad | Tilting stiffness |
5 µm | Axial runout | |
Mm | 0,553 kg*cm2 | Mass moment of inertia |
ZMA20/38 | Recommended INA precision locknut for radial locking 1,2 | |
(3) r | ZM25 | Recommended INA precision locknut for radial locking 3 |
(1), (2) r | AM20 | Recommended INA precision locknut for axial locking 1,2 |
MA | 18 Nm | Tightening torque nut |
(1), (2) a | 8.580 N | Required locknut force axial 1 |
Downloads:
Your current product variant
Sealing | 2RS | Contact lip seals on both sides |
Characteristics


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2005-10-12 | Technische Produktinformation | TPI 100 | Englisch
Bearings for screw drives

2019-07-10 | Anleitung (Montage, Betrieb) | MON 10 | Englisch