Select a different country or region to see content for your location.
United States
06:55:24 GMT+0000 (Coordinated Universal Time)



BSB45100-SU-XL
Axial angular contact ball bearing
Axial angular contact ball bearing BSB..-SU-XL, single direction, no screw mounting



Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,006 mm | Bore diameter lower tolerance | |
D | 100 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,008 mm | Outside diameter lower tolerance | |
B | 20 mm | Width |
0 mm | Width upper tolerance | |
-0,12 mm | Width lower tolerance | |
Ca | 68.000 N | Basic dynamic load rating, axial |
C0a | 172.000 N | Basic static load rating, axial |
Cua | 10.400 N | Fatigue load limit, axial |
nG Grease | 4.000 1/min | Limiting speed for grease lubrication |
nϑ | 2.700 1/min | Thermally safe operating speed |
≈m | 0,804 kg | Weight |
Mounting dimensions
Da | 85,5 mm | Diameter of housing |
Da | H12 | Diameter of housing clearance |
da | 64,5 mm | Diameter shaft |
da | h12 | Diameter shaft clearance |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
a | 75 mm | Distance between the apexes of the pressure cones |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MR | 0,33 Nm | Bearing frictional torque |
caL | 1.473 N/µm | Rigidity axial |
2,5 µm | Axial runout | |
ZM50 | Recommended INA precision locknut for radial locking | |
AM50 | Recommended INA precision locknut for axial locking | |
MA | 120 Nm | Tightening torque for the recommended INA precision locknut |
23.770 N | Required locknut force axial |
Operating conditions for bearing BSB45100-SU-XL
In work for BSB45100-SU-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2007-05-15 | Anleitung (Montage, Betrieb) | MON 47 | Englisch
Handling Instructions BSB..-SU

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch