Select a different country or region to see content for your location.
United States
20:24:33 GMT+0000 (Coordinated Universal Time)



BSB4090-2Z-SU-XL
Axial-Schrägkugellager
Axial-Schrägkugellager BSB..-2Z-SU-XL, 1-seitig wirkend, nicht anschraubbar
Preferred product



Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,006 mm | Bore diameter lower tolerance | |
D | 90 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,008 mm | Outside diameter lower tolerance | |
B | 20 mm | Width |
0 mm | Width upper tolerance | |
-0,12 mm | Width lower tolerance | |
Ca | 65.000 N | Basic dynamic load rating, axial |
C0a | 153.000 N | Basic static load rating, axial |
Cua | 9.300 N | Fatigue load limit, axial |
nG Grease | 4.500 1/min | Limiting speed for grease lubrication |
nϑ | 3.100 1/min | Thermally safe operating speed |
≈m | 0,65 kg | Weight |
Mounting dimensions
Da | 75,5 mm | Diameter of housing |
Da | H12 | Diameter of housing clearance |
da | 56,5 mm | Diameter shaft |
da | h12 | Diameter shaft clearance |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
a | 67 mm | Distance between the apexes of the pressure cones |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MR | 0,23 Nm | Bearing frictional torque |
caL | 1.390 N/µm | Rigidity axial |
2,5 µm | Axial runout | |
ZM40 | Recommended INA precision locknut for radial locking | |
AM40 | Recommended INA precision locknut for axial locking | |
MA | 110 Nm | Tightening torque for the recommended INA precision locknut |
26.080 N | Required locknut force axial |