Select a different country or region to see content for your location.
United States
22:18:25 GMT+0000 (Coordinated Universal Time)


7603025-TVP
Axial angular contact ball bearing
Axial angular contact ball bearings 7603, single direction, with contact angle α = 60°, restricted tolerances
Replaces
7603025TVP
Preferred product
Frequently bought together



Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,005 mm | Bore diameter lower tolerance | |
D | 62 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,007 mm | Outside diameter lower tolerance | |
B | 17 mm | Width |
0 mm | Width upper tolerance | |
-0,12 mm | Width lower tolerance | |
Ca | 29.500 N | Basic dynamic load rating, axial |
C0a | 68.000 N | Basic static load rating, axial |
Cua | 3.100 N | Fatigue load limit, axial |
nG Grease | 6.800 1/min | Limiting speed for grease lubrication |
nϑ | 3.800 1/min | Thermally safe operating speed |
≈m | 0,266 kg | Weight |
Mounting dimensions
Da | 52 mm | Diameter of housing |
Da | H12 | Diameter of housing clearance |
da | 38 mm | Diameter shaft |
da | h12 | Diameter shaft clearance |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
a | 47,5 mm | Distance between the apexes of the pressure cones |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MR | 0,09 Nm | Bearing frictional torque |
caL | 917 N/µm | Rigidity axial |
2 µm | Axial runout | |
ZM25 | Recommended INA precision locknut for radial locking | |
AM25 | Recommended INA precision locknut for axial locking | |
MA | 40 Nm | Tightening torque for the recommended INA precision locknut |
14.480 N | Required locknut force axial |
Your current product variant
Cage | TVP | Plastic cage |
Sealing | Without | |
Arrangement bearing set | Standard | Single bearing |
Lubricant | Without | Not greased |
Characteristics
Operating conditions for bearing 7603025-TVP
In work for 7603025-TVP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch