Select a different country or region to see content for your location.
United States
14:59:42 GMT+0000 (Coordinated Universal Time)


7603020-2RS-TVP
Axial angular contact ball bearing
Axial angular contact ball bearings 7603..-2RS, single direction, with contact angle α = 60°, restricted tolerances, lip seals on both sides
Replaces
7603020.2RS.TVP



Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,005 mm | Bore diameter lower tolerance | |
D | 52 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,007 mm | Outside diameter lower tolerance | |
B | 15 mm | Width |
0 mm | Width upper tolerance | |
-0,12 mm | Width lower tolerance | |
Ca | 25.500 N | Basic dynamic load rating, axial |
C0a | 53.000 N | Basic static load rating, axial |
Cua | 2.430 N | Fatigue load limit, axial |
nG Grease | 6.200 1/min | Limiting speed for grease lubrication |
nϑ | 4.500 1/min | Thermally safe operating speed |
≈m | 174 g | Weight |
Mounting dimensions
Da | 43,5 mm | Diameter of housing |
Da | H12 | Diameter of housing clearance |
da | 30,5 mm | Diameter shaft |
da | h12 | Diameter shaft clearance |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 1,1 mm | Minimum chamfer dimension |
a | 36,5 mm | Distance between the apexes of the pressure cones |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MR | 0,06 Nm | Bearing frictional torque |
caL | 787 N/µm | Rigidity axial |
2 µm | Axial runout | |
ZM20 | Recommended INA precision locknut for radial locking | |
AM20 | Recommended INA precision locknut for axial locking | |
MA | 18 Nm | Tightening torque for the recommended INA precision locknut |
11.600 N | Required locknut force axial |


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch