Select a different country or region to see content for your location.
United States
03:45:56 GMT+0000 (Coordinated Universal Time)


7602015-2RS-TVP
Axial angular contact ball bearing
Axial angular contact ball bearings 7602..-2RS, single direction, with contact angle α = 60°, restricted tolerances, lip seals on both sides
Replaces
7602015.2RS.TVP
Preferred product
Product information



Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
0 mm | Bore diameter upper tolerance | |
-0,004 mm | Bore diameter lower tolerance | |
D | 35 mm | Outside diameter |
0 mm | Outside diameter upper tolerance | |
-0,006 mm | Outside diameter lower tolerance | |
B | 11 mm | Width |
0 mm | Width upper tolerance | |
-0,08 mm | Width lower tolerance | |
Ca | 13.100 N | Basic dynamic load rating, axial |
C0a | 24.700 N | Basic static load rating, axial |
Cua | 1.120 N | Fatigue load limit, axial |
nG Grease | 9.000 1/min | Limiting speed for grease lubrication |
nϑ | 6.700 1/min | Thermally safe operating speed |
≈m | 50 g | Weight |
Mounting dimensions
Da | 30 mm | Diameter of housing |
Da | H12 | Diameter of housing clearance |
da | 20,5 mm | Diameter shaft |
da | h12 | Diameter shaft clearance |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
a | 27,5 mm | Distance between the apexes of the pressure cones |
α | 60 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
MR | 0,02 Nm | Bearing frictional torque |
caL | 516 N/µm | Rigidity axial |
2 µm | Axial runout | |
ZM15 | Recommended INA precision locknut for radial locking | |
AM15 | Recommended INA precision locknut for axial locking | |
MA | 10 Nm | Tightening torque for the recommended INA precision locknut |
5.740 N | Required locknut force axial |