Select a different country or region to see content for your location.
United States
16:37:10 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
Fw | 14 mm | Under roller diameter |
D | 20 mm | Outside diameter |
C | 16 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Md per | 17,3 Nm | Permissible torque |
nGW | 9.500 1/min | Limiting speed for rotating shaft |
nGA | 8.000 1/min | Limiting speed for rotating outer ring |
≈m | 13 g | Weight |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 70 °C | Operating temperature max. |
Additional information
HK1412 | Drawn cup needle roller bearings for radial bearing arrangement |
Downloads:
Your current product variant
Lubricant | L564 | Grease (L564/standart specific - dynamic) |
Coating | RR | Protected against corrosion by Corrotect special coating |
Outer shape | Without | Smooth outside surface |
Spring design | Standard | Steel pressure springs |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.