Select a different country or region to see content for your location.
United States
04:34:23 GMT+0000 (Coordinated Universal Time)


HF0306-KF-R
Drawn cup roller clutch
Drawn cup roller clutches with plastic springs and knurled outer ring

Main Dimensions & Performance Data
Fw | 3 mm | Under roller diameter |
D | 6,5 mm | Outside diameter |
C | 6 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Md per | 0,06 Nm | Permissible torque |
nGW | 45.000 1/min | Limiting speed for rotating shaft |
nGA | 8.000 1/min | Limiting speed for rotating outer ring |
≈m | 0,717 g | Weight |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 70 °C | Operating temperature max. |
Additional information
HK0306-TV | Drawn cup needle roller bearings for radial bearing arrangement |
Downloads:
Characteristics

