Select a different country or region to see content for your location.
United States
16:22:43 GMT+0000 (Coordinated Universal Time)


HFLZ101416-L564
Drawn cup roller clutch
Drawn cup roller clutch HFLZ, with bearing
Preferred product

Main Dimensions & Performance Data
Fw | 15,875 mm | Under roller diameter |
D | 22,225 mm | Outside diameter |
C | 25,4 mm | Width, outer ring |
Cr | 7.400 N | Basic dynamic load rating, radial |
C0r | 8.500 N | Basic static load rating, radial |
rmin | 0,8 mm | Minimum chamfer dimension |
Cur | 1.250 N | Fatigue load limit, radial |
nGA | 5.000 1/min | Limiting speed for rotating outer ring |
nGW | 8.500 1/min | Limiting speed for rotating shaft |
≈m | 22,77 g | Weight |
Mounting dimensions
Md per | 19 Nm | Permissible torque |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 70 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | L564 | Grease (L564/standart specific - dynamic) |
Coating | Without | |
Shape of outer surface | Without | Smooth outside surface |
Spring design | Standard | Steel pressure springs |