Select a different country or region to see content for your location.
United States
00:47:37 GMT+0000 (Coordinated Universal Time)


HFL0615-R
Drawn cup roller clutch
Drawn Cup roller clutches HFL, with plain or rolling bearing arrangement, steel springs, knurled outer ring
Preferred product

Main Dimensions & Performance Data
Fw | 6 mm | Under roller diameter |
D | 10 mm | Outside diameter |
C | 15 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
(Fr*n)max | 18.000 N/min | Limiting load |
Fr max | 110 N | Permissible radial load |
nGA | 13.000 1/min | Limiting speed for rotating outer ring |
nGW | 23.000 1/min | Limiting speed for rotating shaft |
≈m | 3,825 g | Weight |
Mounting dimensions
Md per | 0,5 Nm | Permissible torque |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 70 °C | Operating temperature max. |
Downloads:
Characteristics

