Select a different country or region to see content for your location.
United States
01:58:01 GMT+0000 (Coordinated Universal Time)



C3152-XL-K-M-C4
Toroidal roller bearing
Toroidal roller bearing C31..-XL-K-M
Frequently bought together



Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
D | 440 mm | Outside diameter |
B | 144 mm | Width |
Cr | 2.750.000 N | Basic dynamic load rating, radial |
C0r | 4.250.000 N | Basic static load rating, radial |
Cur | 435.000 N | Fatigue load limit, radial |
nϑr | 740 1/min | Reference speed |
nG | 1.480 1/min | Limiting speed |
≈m | 86,8 kg | Weight |
Mounting dimensions
da min | 277 mm | Minimum diameter shaft shoulder |
da max | 346 mm | Maximum diameter shaft shoulder |
Da min | 377 mm | Minimum diameter of housing shoulder |
Da max | 423 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Ca | 1,1 mm | Minimum depth of free space Ca |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
d2 | 318,9 mm | Shoulder diameter of IR |
D1 | 397,3 mm | Shoulder diameter outer ring |
S1 | 26,4 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
kδ | 0,667 | Operating clearance factor kδ |
kφ | 16,222 | Tilting factor kφ |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Cage | M | Solid brass cage, ball guided |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.