Select a different country or region to see content for your location.
United States
21:35:54 GMT+0000 (Coordinated Universal Time)



C30/670-XL-K-M-C4
Toroidal roller bearing
Toroidal roller bearing C30..-XL-K-M
Frequently bought together



Main Dimensions & Performance Data
d | 670 mm | Bore diameter |
D | 980 mm | Outside diameter |
B | 230 mm | Width |
Cr | 8.300.000 N | Basic dynamic load rating, radial |
C0r | 16.500.000 N | Basic static load rating, radial |
Cur | 1.250.000 N | Fatigue load limit, radial |
nϑr | 226 1/min | Reference speed |
nG | 530 1/min | Limiting speed |
≈m | 573,9 kg | Weight |
Mounting dimensions
da min | 698 mm | Minimum diameter shaft shoulder |
da max | 809 mm | Maximum diameter shaft shoulder |
Da min | 870 mm | Minimum diameter of housing shoulder |
Da max | 952 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum fillet radius |
Ca | 3,33 mm | Minimum depth of free space Ca |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
d2 | 774,8 mm | Shoulder diameter of IR |
D1 | 904,1 mm | Shoulder diameter outer ring |
S1 | 41,1 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
kδ | 0,367 | Operating clearance factor kδ |
kφ | 31,149 | Tilting factor kφ |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Cage | M | Solid brass cage, ball guided |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.