Select a different country or region to see content for your location.
United States
22:37:08 GMT+0000 (Coordinated Universal Time)



C30/630-XL-K-M-W209B-C4
Toroidal roller bearing
Toroidal roller bearing C30..-XL-K-M
Frequently bought together



Main Dimensions & Performance Data
d | 630 mm | Bore diameter |
D | 920 mm | Outside diameter |
B | 212 mm | Width |
Cr | 6.900.000 N | Basic dynamic load rating, radial |
C0r | 12.900.000 N | Basic static load rating, radial |
Cur | 1.050.000 N | Fatigue load limit, radial |
nϑr | 270 1/min | Reference speed |
nG | 580 1/min | Limiting speed |
≈m | 447 kg | Weight |
Mounting dimensions
da min | 658 mm | Minimum diameter shaft shoulder |
da max | 748 mm | Maximum diameter shaft shoulder |
Da min | 809 mm | Minimum diameter of housing shoulder |
Da max | 892 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum fillet radius |
Ca | 4,1 mm | Minimum depth of free space Ca |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
d2 | 715,2 mm | Shoulder diameter of IR |
D1 | 841,7 mm | Shoulder diameter outer ring |
S1 | 48,1 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
kδ | 0,39 | Operating clearance factor kδ |
kφ | 29,154 | Tilting factor kφ |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Cage | M | Solid brass cage, ball guided |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.