Select a different country or region to see content for your location.
United States
02:08:09 GMT+0000 (Coordinated Universal Time)



T4CB120-XL-P6X-W215F
Tapered roller bearing
Tapered roller bearings T, main dimensions acc. to ISO 355, separable
Frequently bought together


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 170 mm | Outside diameter |
B | 25 mm | Width, inner ring |
C | 19,5 mm | Width, outer ring |
T | 27 mm | Width, total |
Cr | 203.000 N | Basic dynamic load rating, radial |
C0r | 238.000 N | Basic static load rating, radial |
Cur | 34.000 N | Fatigue load limit, radial |
nG | 4.850 1/min | Limiting speed |
nϑr | 2.420 1/min | Thermal speed rating |
≈m | 1,724 kg | Weight |
Mounting dimensions
da max | 130 mm | Maximum diameter of shaft shoulder |
db min | 132 mm | Minimum diameter of shaft shoulder |
Da min | 157 mm | Minimum diameter of housing shoulder |
Da max | 157 mm | Maximum diameter of housing shoulder |
Db min | 164 mm | Minimum diameter of housing shoulder |
Ca min | 5 mm | Minimum axial space |
Cb min | 7,5 mm | Minimum axial space |
ra max | 3 mm | Maximum fillet radius of shaft |
rb max | 3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 3 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 3 mm | Minimum chamfer dimension of outer ring back face |
a | 35 mm | Distance between the apexes of the pressure cones |
d1 | 144,7 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,47 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,27 | Dynamic axial load factor |
Y0 | 0,7 | Static axial load factor |
Additional information
T4CB120 | Comparative designation to ISO 10317 and ISO 355 |
Downloads:
Your current product variant
Tolerance class | P6X | Class 6X (ISO 492:2014) |
Heat treatment | W215F | Bainitic hardened |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Quality level | XL | X-life |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch