Select a different country or region to see content for your location.
United States
05:00:59 GMT+0000 (Coordinated Universal Time)


RT2EE100
Tapered roller bearing
Tapered roller bearings without outer ring (Cone) T, main dimensions acc. to ISO 355
Frequently bought together


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
B | 46 mm | Width, inner ring |
Cr | 300.000 N | Basic dynamic load rating, radial |
C0r | 470.000 N | Basic static load rating, radial |
Cur | 57.000 N | Fatigue load limit, radial |
nG | 4.100 1/min | Limiting speed |
nϑr | 2.600 1/min | Thermal speed rating |
≈m | 2,69 kg | Weight |
Mounting dimensions
da max | 112 mm | Maximum diameter of shaft shoulder |
db min | 116 mm | Minimum diameter of shaft shoulder |
CRa min | 9 mm | Minimum axial space |
ra max | 3 mm | Maximum fillet radius of shaft |
Dimensions
r1, 2 min | 3 mm | Minimum chamfer dimension of inner ring back face |
a | 34 mm | Distance between the apexes of the pressure cones |
d1 | 131,3 mm | Guidance rib diameter of inner ring |
T1 | 47 mm | Width, total of inner subunit assembled with a master outer ring |
E | 140,251 mm | Inside diameter of outer ring back face |
α | 12 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,32 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,88 | Dynamic axial load factor |
Y0 | 1,04 | Static axial load factor |
Additional information
T2EE100 | Comparative designation to ISO 10317 and ISO 355 |
Downloads:
Your current product variant
Tolerance class | PN | Normal (ISO 492:2014) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Quality level | Standard | |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch