Select a different country or region to see content for your location.
United States
22:42:59 GMT+0000 (Coordinated Universal Time)


KLM104949-LM104911
Tapered roller bearing
Tapered roller bearings K-Series, in inch sizes, separable
Frequently bought together


Main Dimensions & Performance Data
d | 50,8 mm | Bore diameter |
D | 82,55 mm | Outside diameter |
B | 22,225 mm | Width, inner ring |
C | 16,51 mm | Width, outer ring |
T | 21,59 mm | Width, total |
Cr | 69.000 N | Basic dynamic load rating, radial |
C0r | 94.000 N | Basic static load rating, radial |
Cur | 11.700 N | Fatigue load limit, radial |
nG | 8.700 1/min | Limiting speed |
nϑr | 5.300 1/min | Thermal speed rating |
≈m | 0,428 kg | Weight |
Mounting dimensions
da max | 56 mm | Maximum diameter of shaft shoulder |
db min | 63 mm | Minimum diameter of shaft shoulder |
Da min | 75 mm | Minimum diameter of housing shoulder |
Da max | 76 mm | Maximum diameter of housing shoulder |
Db min | 78 mm | Minimum diameter of housing shoulder |
Ca min | 3 mm | Minimum axial space |
Cb min | 5 mm | Minimum axial space |
ra max | 3,6 mm | Maximum fillet radius of shaft |
rb max | 1,3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 3,6 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 1,3 mm | Minimum chamfer dimension of outer ring back face |
a | 16 mm | Distance between the apexes of the pressure cones |
d1 | 66,3 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,97 | Dynamic axial load factor |
Y0 | 1,08 | Static axial load factor |
Your current product variant
Tolerance class | ABMA4 | Class 4 (ANSI/ABMA 19.2:2013) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Quality level | Standard | |
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch