Select a different country or region to see content for your location.
United States
20:40:59 GMT+0000 (Coordinated Universal Time)



KL860049-L860010-XL
Tapered roller bearing
Tapered roller bearings K-Series, in inch sizes, separable
Remanufacturable


Main Dimensions & Performance Data
d | 330,2 mm | Bore diameter |
D | 415,925 mm | Outside diameter |
B | 47,625 mm | Width, inner ring |
C | 34,925 mm | Width, outer ring |
T | 47,625 mm | Width, total |
Cr | 530.000 N | Basic dynamic load rating, radial |
C0r | 1.070.000 N | Basic static load rating, radial |
Cur | 124.000 N | Fatigue load limit, radial |
nG | 1.900 1/min | Limiting speed |
nϑr | 850 1/min | Thermal speed rating |
≈m | 14,6 kg | Weight |
Mounting dimensions
da max | 345 mm | Maximum diameter of shaft shoulder |
db min | 349 mm | Minimum diameter of shaft shoulder |
Da min | 394 mm | Minimum diameter of housing shoulder |
Da max | 400 mm | Maximum diameter of housing shoulder |
Db min | 402 mm | Minimum diameter of housing shoulder |
Ca min | 3,5 mm | Minimum axial space |
Cb min | 9 mm | Minimum axial space |
ra max | 3,6 mm | Maximum fillet radius of shaft |
rb max | 3,3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 3,6 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 3,3 mm | Minimum chamfer dimension of outer ring back face |
a | 83 mm | Distance between the apexes of the pressure cones |
d1 | 374 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,5 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,2 | Dynamic axial load factor |
Y0 | 0,66 | Static axial load factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch