Select a different country or region to see content for your location.
United States
02:05:53 GMT+0000 (Coordinated Universal Time)


KL68149-L68110-Q3
Tapered roller bearing
Tapered roller bearings K-Series, in inch sizes, separable, adjusted or in pairs


Main Dimensions & Performance Data
d | 34,988 mm | Bore diameter |
D | 59,131 mm | Outside diameter |
B | 16,764 mm | Width, inner ring |
C | 11,938 mm | Width, outer ring |
T | 15,875 mm | Width, total |
Cr | 34.000 N | Basic dynamic load rating, radial |
C0r | 44.500 N | Basic static load rating, radial |
Cur | 5.100 N | Fatigue load limit, radial |
nG | 12.400 1/min | Limiting speed |
nϑr | 7.100 1/min | Thermal speed rating |
≈m | 0,174 kg | Weight |
Mounting dimensions
da max | 39 mm | Maximum diameter of shaft shoulder |
db min | 45,5 mm | Minimum diameter of shaft shoulder |
Da min | 53 mm | Minimum diameter of housing shoulder |
Da max | 53 mm | Maximum diameter of housing shoulder |
Db min | 56 mm | Minimum diameter of housing shoulder |
Ca min | 3 mm | Minimum axial space |
Cb min | 4 mm | Minimum axial space |
ra max | 3,6 mm | Maximum fillet radius of shaft |
rb max | 1,3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 3,6 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 1,3 mm | Minimum chamfer dimension of outer ring back face |
a | 13 mm | Distance between the apexes of the pressure cones |
d1 | 48,5 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,42 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,44 | Dynamic axial load factor |
Y0 | 0,79 | Static axial load factor |