Select a different country or region to see content for your location.
United States
21:41:44 GMT+0000 (Coordinated Universal Time)


KHM807048-HM807010
Tapered roller bearing
Tapered roller bearings K-Series, in inch sizes, separable
Frequently bought together


Main Dimensions & Performance Data
d | 54,488 mm | Bore diameter |
D | 104,775 mm | Outside diameter |
B | 36,512 mm | Width, inner ring |
C | 28,575 mm | Width, outer ring |
T | 36,512 mm | Width, total |
Cr | 145.000 N | Basic dynamic load rating, radial |
C0r | 201.000 N | Basic static load rating, radial |
Cur | 25.500 N | Fatigue load limit, radial |
nG | 6.700 1/min | Limiting speed |
nϑr | 5.100 1/min | Thermal speed rating |
≈m | 1,42 kg | Weight |
Mounting dimensions
da max | 63 mm | Maximum diameter of shaft shoulder |
db min | 73 mm | Minimum diameter of shaft shoulder |
Da min | 91 mm | Minimum diameter of housing shoulder |
Da max | 94 mm | Maximum diameter of housing shoulder |
Db min | 100 mm | Minimum diameter of housing shoulder |
Ca min | 4 mm | Minimum axial space |
Cb min | 6 mm | Minimum axial space |
ra max | 3,6 mm | Maximum fillet radius of shaft |
rb max | 3,3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 3,6 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 3,3 mm | Minimum chamfer dimension of outer ring back face |
a | 29 mm | Distance between the apexes of the pressure cones |
d1 | 80,9 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,49 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,23 | Dynamic axial load factor |
Y0 | 0,68 | Static axial load factor |
Downloads:
Your current product variant
Tolerance class | ABMA4 | Class 4 (ANSI/ABMA 19.2:2013) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Internal design | Standard | |
Quality level | Standard | |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.