Select a different country or region to see content for your location.
United States
15:05:09 GMT+0000 (Coordinated Universal Time)


K683
Tapered roller bearing
Tapered roller bearings without outer ring (Cone) K-Series, in inch sizes
Frequently bought together


Main Dimensions & Performance Data
d | 95,25 mm | Bore diameter |
B | 41,275 mm | Width, inner ring |
Cr | 226.000 N | Basic dynamic load rating, radial |
C0r | 350.000 N | Basic static load rating, radial |
Cur | 42.000 N | Fatigue load limit, radial |
nG | 4.100 1/min | Limiting speed |
nϑr | 3.050 1/min | Thermal speed rating |
≈m | 2,46 kg | Weight |
Mounting dimensions
da max | 106 mm | Maximum diameter of shaft shoulder |
db min | 113 mm | Minimum diameter of shaft shoulder |
CRa min | 5 mm | Minimum axial space |
CRb max | 2,1 mm | Maximum axial space |
ra max | 3,6 mm | Maximum fillet radius of shaft |
Dimensions
r1, 2 min | 3,6 mm | Minimum chamfer dimension of inner ring back face |
a | 38 mm | Distance between the apexes of the pressure cones |
d1 | 133,2 mm | Guidance rib diameter of inner ring |
T1 | 41,275 mm | Width, total of inner subunit assembled with a master outer ring |
E | 137,346 mm | Inside diameter of outer ring back face |
α | 17,4 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,47 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,28 | Dynamic axial load factor |
Y0 | 0,7 | Static axial load factor |
Downloads:
Your current product variant
Tolerance class | ABMA4 | Class 4 (ANSI/ABMA 19.2:2013) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Quality level | Standard | |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch