Select a different country or region to see content for your location.
United States
00:45:32 GMT+0000 (Coordinated Universal Time)


K39590-39520
Tapered roller bearing
Tapered roller bearings K-Series, in inch sizes, separable
Frequently bought together


Main Dimensions & Performance Data
d | 66,675 mm | Bore diameter |
D | 112,712 mm | Outside diameter |
B | 30,162 mm | Width, inner ring |
C | 23,812 mm | Width, outer ring |
T | 30,162 mm | Width, total |
Cr | 137.000 N | Basic dynamic load rating, radial |
C0r | 192.000 N | Basic static load rating, radial |
Cur | 24.300 N | Fatigue load limit, radial |
nG | 6.200 1/min | Limiting speed |
nϑr | 4.100 1/min | Thermal speed rating |
≈m | 1,18 kg | Weight |
Mounting dimensions
da max | 75 mm | Maximum diameter of shaft shoulder |
db min | 82 mm | Minimum diameter of shaft shoulder |
Da min | 101 mm | Minimum diameter of housing shoulder |
Da max | 102 mm | Maximum diameter of housing shoulder |
Db min | 107 mm | Minimum diameter of housing shoulder |
Ca min | 6 mm | Minimum axial space |
Cb min | 6 mm | Minimum axial space |
ra max | 3,6 mm | Maximum fillet radius of shaft |
rb max | 3,3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 3,6 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 3,3 mm | Minimum chamfer dimension of outer ring back face |
a | 24 mm | Distance between the apexes of the pressure cones |
d1 | 89,95 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,34 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,77 | Dynamic axial load factor |
Y0 | 0,97 | Static axial load factor |
Operating conditions for bearing K39590-39520
In work for K39590-39520
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


