Select a different country or region to see content for your location.
United States
00:34:11 GMT+0000 (Coordinated Universal Time)


K39236-39433
Kegelrollenlager
Tapered roller bearings K-Series, in inch sizes, separable
Frequently bought together


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110,058 mm | Outside diameter |
B | 22 mm | Width, inner ring |
C | 17,236 mm | Width, outer ring |
T | 22 mm | Width, total |
Cr | 86.000 N | Basic dynamic load rating, radial |
C0r | 115.000 N | Basic static load rating, radial |
Cur | 13.900 N | Fatigue load limit, radial |
nG | 6.900 1/min | Limiting speed |
nϑr | 4.050 1/min | Thermal speed rating |
≈m | 0,861 kg | Weight |
Mounting dimensions
da max | 73 mm | Maximum diameter of shaft shoulder |
db min | 75 mm | Minimum diameter of shaft shoulder |
Da min | 95 mm | Minimum diameter of housing shoulder |
Da max | 100 mm | Maximum diameter of housing shoulder |
Db min | 100 mm | Minimum diameter of housing shoulder |
Ca min | 4 mm | Minimum axial space |
Cb min | 4,5 mm | Minimum axial space |
ra max | 2,3 mm | Maximum fillet radius of shaft |
rb max | 2,3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 2,3 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 2,3 mm | Minimum chamfer dimension of outer ring back face |
a | 20 mm | Distance between the apexes of the pressure cones |
d1 | 84,5 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,39 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,55 | Dynamic axial load factor |
Y0 | 0,85 | Static axial load factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
