Select a different country or region to see content for your location.
United States
10:22:14 GMT+0000 (Coordinated Universal Time)


K392-394-A
Tapered roller bearing
Tapered roller bearings K-Series, in inch sizes, separable, adjusted or in pairs


Main Dimensions & Performance Data
d | 61,913 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 21,996 mm | Width, inner ring |
C | 18,824 mm | Width, outer ring |
T | 22 mm | Width, total |
Cr | 83.000 N | Basic dynamic load rating, radial |
C0r | 108.000 N | Basic static load rating, radial |
Cur | 13.100 N | Fatigue load limit, radial |
nG | 6.600 1/min | Limiting speed |
nϑr | 3.950 1/min | Thermal speed rating |
≈m | 860 g | Weight |
Mounting dimensions
da max | 76 mm | Maximum diameter of shaft shoulder |
db min | 79 mm | Minimum diameter of shaft shoulder |
Da min | 98 mm | Minimum diameter of housing shoulder |
Da max | 104 mm | Maximum diameter of housing shoulder |
Db min | 105 mm | Minimum diameter of housing shoulder |
Ca min | 5 mm | Minimum axial space |
Cb min | 3 mm | Minimum axial space |
ra max | 0,8 mm | Maximum fillet radius of shaft |
rb max | 1,3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 0,8 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 1,3 mm | Minimum chamfer dimension of outer ring back face |
a | 21 mm | Distance between the apexes of the pressure cones |
d1 | 86,7 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
e | 0,4 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,49 | Dynamic axial load factor |
Y0 | 0,82 | Static axial load factor |
Operating conditions for bearing K392-394-A-DY-W61C
In work for K392-394-A-DY-W61C
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products