Select a different country or region to see content for your location.
United States
17:51:51 GMT+0000 (Coordinated Universal Time)


K2780-2720
Tapered roller bearing
Tapered roller bearings K-Series, in inch sizes, separable, adjusted or in pairs


Main Dimensions & Performance Data
d | 36,478 mm | Bore diameter |
D | 76,2 mm | Outside diameter |
B | 25,654 mm | Width, inner ring |
C | 19,05 mm | Width, outer ring |
T | 23,812 mm | Width, total |
Cr | 73.000 N | Basic dynamic load rating, radial |
C0r | 89.000 N | Basic static load rating, radial |
Cur | 10.400 N | Fatigue load limit, radial |
nG | 10.000 1/min | Limiting speed |
nϑr | 6.600 1/min | Thermal speed rating |
≈m | 0,534 kg | Weight |
Mounting dimensions
da max | 42,5 mm | Maximum diameter of shaft shoulder |
db min | 44,5 mm | Minimum diameter of shaft shoulder |
Da min | 66 mm | Minimum diameter of housing shoulder |
Db min | 70 mm | Minimum diameter of housing shoulder |
Ca min | 5 mm | Minimum axial space |
Cb min | 4,5 mm | Minimum axial space |
ra max | 1,6 mm | Maximum fillet radius of shaft |
rb max | 3,2 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 1,6 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 3,2 mm | Minimum chamfer dimension of outer ring back face |
a | 16 mm | Distance between the apexes of the pressure cones |
d1 | 55,3 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,3 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,98 | Dynamic axial load factor |
Y0 | 1,09 | Static axial load factor |
Downloads:
Your current product variant
Tolerance class | ABMA4 | Class 4 (ANSI/ABMA 19.2:2013) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Quality level | Standard | |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch