Select a different country or region to see content for your location.
United States
06:27:04 GMT+0000 (Coordinated Universal Time)


K19150-19268
Tapered roller bearing
Tapered roller bearings K-Series, in inch sizes, separable
Frequently bought together


Main Dimensions & Performance Data
| d | 38,1 mm | Bore diameter |
| D | 68,262 mm | Outside diameter |
| B | 16,52 mm | Width, inner ring |
| C | 11,908 mm | Width, outer ring |
| T | 15,875 mm | Width, total |
| Cr | 41.500 N | Basic dynamic load rating, radial |
| C0r | 48.000 N | Basic static load rating, radial |
| Cur | 5.600 N | Fatigue load limit, radial |
| nG | 10.900 1/min | Limiting speed |
| nϑr | 6.200 1/min | Thermal speed rating |
| ≈m | 0,247 kg | Weight |
Mounting dimensions
| da max | 43 mm | Maximum diameter of shaft shoulder |
| db min | 45 mm | Minimum diameter of shaft shoulder |
| Da min | 61 mm | Minimum diameter of housing shoulder |
| Db min | 65 mm | Minimum diameter of housing shoulder |
| Ca min | 4 mm | Minimum axial space |
| Cb min | 4 mm | Minimum axial space |
| ra max | 1,5 mm | Maximum fillet radius of shaft |
| rb max | 1,5 mm | Maximum fillet radius of housing |
Dimensions
| r1, 2 min | 1,5 mm | Minimum chamfer dimension of inner ring back face |
| r3, 4 min | 1,5 mm | Minimum chamfer dimension of outer ring back face |
| a | 15 mm | Distance between the apexes of the pressure cones |
| d1 | 53,7 mm | Guidance rib diameter of inner ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Calculation factors
| e | 0,44 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
| Y | 1,35 | Dynamic axial load factor |
| Y0 | 0,74 | Static axial load factor |
Your current product variant
| Tolerance class | ABMA4 | Class 4 (ANSI/ABMA 19.2:2013) |
| Heat treatment | Standard | |
| Cage | Standard | Sheet steel cage, window cage, roller-guided |
| Internal design | Standard | |
| Quality level | Standard | |
| Number of rolling element rows | 1 | Single-row design |
Characteristics
Operating conditions for bearing K19150-19268
In work for K19150-19268
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.