Select a different country or region to see content for your location.
United States
08:43:51 GMT+0000 (Coordinated Universal Time)


JK0S070-A
Kegelrollenlager
Kegelrollenlager JK0S, Integral-Kegelrollenlager, einseitig mit Lippendichtung, Durchmesserreihe 0
Replaces
JK0S070A
Preferred product



Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 27 mm | Width, inner ring |
C | 26,5 mm | Width, outer ring |
Cr | 104.000 N | Basic dynamic load rating, radial |
C0r | 159.000 N | Basic static load rating, radial |
Cur | 20.100 N | Fatigue load limit, radial |
nG | 2.900 1/min | Limiting speed |
FBR | 49.000 N | Load carrying capacity of snap ring connection |
20.800 N | Maximum axial clamping force | |
≈m | 0,9 kg | Weight |
Mounting dimensions
da max | 78 mm | Maximum diameter of shaft shoulder |
db min | 77 mm | Minimum diameter of shaft shoulder |
ra max | 1,5 mm | Maximum fillet radius of shaft |
Dn | 112,3 mm | Groove diameter at housing |
ΔDn | 0,22 mm | Upper limit deviation |
Dimensions
r1, 2 min | 1,5 mm | Minimum chamfer dimension of inner ring back face |
D1 | 104,8 mm | Diameter of groove |
m/2 | 1,25 mm | Width of groove |
a | 25 mm | Distance between the apexes of the pressure cones |
d1 | 91,5 mm | Guidance rib diameter of inner ring |
u | 0,03 mm | Stand out inner to outer ring |
Δu | 0,05 mm | Upper limit deviation |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 110 °C | Operating temperature max. |
Calculation factors
e | 0,43 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,38 | Dynamic axial load factor |
Y0 | 0,76 | Static axial load factor |
Additional information
BR110 | Snap ring |
Operating conditions for bearing JK0S070-A
In work for JK0S070-A
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products