Select a different country or region to see content for your location.
United States
16:54:36 GMT+0000 (Coordinated Universal Time)


F-802099.TR4-D1
Tapered roller bearing
Tapered roller bearings, four-row, TQO-arrangement, opened design

Main Dimensions & Performance Data
d | 269,875 mm | Bore diameter |
D | 381 mm | Outside diameter |
B4 | 282,575 mm | Width of bearing inside |
C4 | 282,575 mm | Width of bearing outside |
Cr | 3.600.000 N | Basic dynamic load rating, radial |
C0r | 7.400.000 N | Basic static load rating, radial |
Cur | 700.000 N | Fatigue load limit, radial |
≈m | 103 kg | Weight |
Dimensions
r1, 2 min | 3,3 mm | Minimum chamfer |
r3, 4 min | 3,3 mm | Minimum chamfer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,33 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,03 | Dynamic axial load factor |
Y2 | 3,02 | Dynamic axial load factor |
Y0 | 1,99 | Static axial load factor |
Downloads:
Your current product variant
Tolerance class | ABMA4 | Class 4 (ANSI/ABMA 19.2:2013) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Axial internal clearance | A300-400 | Axial internal clearance between 300 and 400 µm |
Quality level | Standard | |
Matched arrangement | TQO | TQO arrangement |
Number of rolling element rows | 4 | Four-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch