Select a different country or region to see content for your location.
United States
01:23:12 GMT+0000 (Coordinated Universal Time)


F-573682.TR1
Tapered roller bearing
Tapered roller bearings, single row
Frequently bought together

Main Dimensions & Performance Data
d | 480 mm | Bore diameter |
D | 720 mm | Outside diameter |
B | 130 mm | Width, inner ring |
C | 108 mm | Width, outer ring |
T | 135 mm | Width, total |
Cr | 3.150.000 N | Basic dynamic load rating, radial |
C0r | 6.500.000 N | Basic static load rating, radial |
Cur | 580.000 N | Fatigue load limit, radial |
nG | 880 1/min | Limiting speed |
≈m | 185 kg | Weight |
Dimensions
a | 125 mm | Distance between the apexes of the pressure cones |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,33 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,83 | Dynamic axial load factor |
Y0 | 1,01 | Static axial load factor |
Downloads:
Your current product variant
Tolerance class | PN | Normal (ISO 492:2014) |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Quality level | Standard | |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch