Select a different country or region to see content for your location.
United States
15:43:02 GMT+0000 (Coordinated Universal Time)


AK495-A-493
Tapered roller bearing
Tapered roller bearings K-Series, in inch sizes, separable
Frequently bought together


Main Dimensions & Performance Data
| d | 76,2 mm | Bore diameter |
| D | 136,525 mm | Outside diameter |
| B | 29,769 mm | Width, inner ring |
| C | 22,225 mm | Width, outer ring |
| T | 30,163 mm | Width, total |
| Cr | 132.000 N | Basic dynamic load rating, radial |
| C0r | 195.000 N | Basic static load rating, radial |
| Cur | 23.900 N | Fatigue load limit, radial |
| nG | 5.200 1/min | Limiting speed |
| nϑr | 3.450 1/min | Thermal speed rating |
| ≈m | 1,84 kg | Weight |
Mounting dimensions
| da max | 91 mm | Maximum diameter of shaft shoulder |
| db min | 98 mm | Minimum diameter of shaft shoulder |
| Da min | 120 mm | Minimum diameter of housing shoulder |
| Db min | 128 mm | Minimum diameter of housing shoulder |
| Ca min | 4 mm | Minimum axial space |
| Cb min | 7,5 mm | Minimum axial space |
| ra max | 3,6 mm | Maximum fillet radius of shaft |
| rb max | 3,3 mm | Maximum fillet radius of housing |
Dimensions
| r1, 2 min | 3,6 mm | Minimum chamfer dimension of inner ring back face |
| r3, 4 min | 3,3 mm | Minimum chamfer dimension of outer ring back face |
| a | 29 mm | Distance between the apexes of the pressure cones |
| d1 | 109,9 mm | Guidance rib diameter of inner ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Calculation factors
| e | 0,44 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
| Y | 1,35 | Dynamic axial load factor |
| Y0 | 0,74 | Static axial load factor |
Your current product variant
| Tolerance class | ABMA4 | Class 4 (ANSI/ABMA 19.2:2013) |
| Heat treatment | Standard | |
| Cage | Standard | Sheet steel cage, window cage, roller-guided |
| Internal design | Standard | |
| Quality level | Standard | |
| Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.