Select a different country or region to see content for your location.
United States
20:47:03 GMT+0000 (Coordinated Universal Time)


33014-H
Kegelrollenlager
Tapered roller bearings 330, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Preferred product


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 31 mm | Width, inner ring |
C | 25,5 mm | Width, outer ring |
T | 31 mm | Width, total |
Cr | 129.000 N | Basic dynamic load rating, radial |
C0r | 223.000 N | Basic static load rating, radial |
Cur | 29.500 N | Fatigue load limit, radial |
nG | 4.960 1/min | Limiting speed |
nϑr | 3.850 1/min | Thermal speed rating |
≈m | 1,1 kg | Weight |
Mounting dimensions
da max | 78 mm | Maximum diameter of shaft shoulder |
db min | 77 mm | Minimum diameter of shaft shoulder |
Da min | 99 mm | Minimum diameter of housing shoulder |
Da max | 103 mm | Maximum diameter of housing shoulder |
Db min | 105 mm | Minimum diameter of housing shoulder |
Ca min | 5 mm | Minimum axial space |
Cb min | 5,5 mm | Minimum axial space |
ra max | 1,5 mm | Maximum fillet radius of shaft |
rb max | 1,5 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 1,5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 1,5 mm | Minimum chamfer dimension of outer ring back face |
a | 22 mm | Distance between the apexes of the pressure cones |
d1 max | 93,3 mm | Maximum guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0,28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 2,11 | Dynamic axial load factor |
Y0 | 1,16 | Static axial load factor |
Additional information
T2CE070 | Comparative designation to ISO 10317 and ISO 355 |
Downloads:
Your current product variant
Tolerance class | P6X | Class 6X (ISO 492:2014) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Internal design | Standard | |
Quality level | H | |
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch