Select a different country or region to see content for your location.
United States
03:48:28 GMT+0000 (Coordinated Universal Time)


32964
Tapered roller bearing
Tapered roller bearings 329, main dimensions acc. to DIN 720, separable
Remanufacturable


Main Dimensions & Performance Data
d | 320 mm | Bore diameter |
D | 440 mm | Outside diameter |
B | 76 mm | Width, inner ring |
C | 57 mm | Width, outer ring |
T | 76 mm | Width, total |
Cr | 1.060.000 N | Basic dynamic load rating, radial |
C0r | 2.270.000 N | Basic static load rating, radial |
Cur | 233.000 N | Fatigue load limit, radial |
nG | 1.430 1/min | Limiting speed |
nϑr | 730 1/min | Thermische Bezugsdrehzahl |
≈m | 34 kg | Weight |
Mounting dimensions
da max | 343 mm | Maximaler Durchmesser der Wellenschulter |
db min | 334 mm | Minimaler Durchmesser der Wellenschulter |
Da min | 402 mm | Minimaler Durchmesser der Gehäuseschulter |
Da max | 426 mm | Maximaler Durchmesser der Gehäuseschulter |
Db min | 426 mm | Minimaler Durchmesser der Gehäuseschulter |
Ca min | 13 mm | Minimaler axialer Freiraum |
Cb min | 19 mm | Minimaler axialer Freiraum |
ra max | 4 mm | Maximaler Hohlkehlradius an der Welle |
rb max | 3 mm | Maximaler Hohlkehlradius am Gehäuse |
Dimensions
r1, 2 min | 4 mm | Minimaler Kantenabstand an der breiten Stirnseite des Innenringes |
r3, 4 min | 3 mm | Minimaler Kantenabstand an der breiten Stirnseite des Außenringes |
a | 85 mm | Distance between the apexes of the pressure cones |
d1 | 382 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 200 °C | Betriebstemperatur max. |
Calculation factors
e | 0,42 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,44 | Dynamischer Axiallastfaktor |
Y0 | 0,79 | Statischer Axiallastfaktor |
Additional information
T3FD320 | Vergleichsbezeichnung nach ISO 10317 und ISO 355 |
Downloads:
Your current product variant
Tolerance class | PN | Normal (ISO 492:2014) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Internal design | Standard | |
Quality level | Standard | |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch