Select a different country or region to see content for your location.
United States
07:07:10 GMT+0000 (Coordinated Universal Time)


32944-DF-J30PC-A400-450
Tapered roller bearing set
Tapered roller bearing set 329..-DF, X-arrangement
Remanufacturable
Frequently bought together


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 300 mm | Outside diameter |
2B | 102 mm | Inner ring total width |
2T | 102 mm | Outer ring total width |
Cr | 850.000 N | Basic dynamic load rating, radial |
C0r | 1.960.000 N | Basic static load rating, radial |
Cur | 225.000 N | Fatigue load limit, radial |
nG | 2.150 1/min | Limiting speed |
nϑr | 1.060 1/min | Thermal speed rating |
≈m | 21 kg | Weight |
Mounting dimensions
da max | 234 mm | Maximum diameter of shaft shoulder |
Da min | 275 mm | Minimum diameter of housing shoulder |
Da max | 288 mm | Maximum diameter of housing shoulder |
Ca min | 9 mm | Minimum axial space |
rb max | 2,5 mm | Maximum fillet radius of housing |
Dimensions
r3, 4 min | 2,5 mm | Minimum chamfer dimension of outer ring back face |
A | 24 mm | Width of spacer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,43 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,59 | Dynamic axial load factor |
Y2 | 2,36 | Dynamic axial load factor |
Y0 | 1,55 | Static axial load factor |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch