Select a different country or region to see content for your location.
United States
23:58:32 GMT+0000 (Coordinated Universal Time)


32938
Tapered roller bearing
Tapered roller bearings 329, main dimensions acc. to DIN 720, separable
Remanufacturable
Frequently bought together


Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 260 mm | Outside diameter |
B | 45 mm | Width, inner ring |
C | 34 mm | Width, outer ring |
T | 45 mm | Width, total |
Cr | 370.000 N | Basic dynamic load rating, radial |
C0r | 750.000 N | Basic static load rating, radial |
Cur | 90.000 N | Fatigue load limit, radial |
nG | 2.490 1/min | Limiting speed |
nϑr | 1.560 1/min | Thermal speed rating |
≈m | 6,8 kg | Weight |
Mounting dimensions
da max | 204 mm | Maximum diameter of shaft shoulder |
db min | 200 mm | Minimum diameter of shaft shoulder |
Da min | 235 mm | Minimum diameter of housing shoulder |
Da max | 249 mm | Maximum diameter of housing shoulder |
Db min | 251 mm | Minimum diameter of housing shoulder |
Ca min | 8 mm | Minimum axial space |
Cb min | 11 mm | Minimum axial space |
ra max | 2,5 mm | Maximum fillet radius of shaft |
rb max | 2 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 2,5 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 2 mm | Minimum chamfer dimension of outer ring back face |
a | 55 mm | Distance between the apexes of the pressure cones |
d1 | 227 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,48 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,26 | Dynamic axial load factor |
Y0 | 0,69 | Static axial load factor |
Additional information
T4DC190 | Comparative designation to ISO 10317 and ISO 355 |
Your current product variant
Tolerance class | P6X | Class 6X (ISO 492:2014) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Internal design | Standard | |
Quality level | Standard | |
Number of rolling element rows | 1 | Single-row design |
Characteristics

